SolaHD™ S5KC Modular Series On-Line UPS

SolaHD

SolaHD™ S5KC Modular Series On-Line UPS

SolaHD

S5KC Modular Series On-Line UPSs are scalable from 5 to 20 kVA. Designed to be fully configured, tested and shipped in the configuration you need, they have the ability to be upgraded in the field to either higher VA ratings (up to 20 kVA maximum), longer back-ups time or to add N+x parallel redundancy (to provide a fault-tolerant group of power modules and controls). This fault-tolerant system uses intelligent power and battery modules.

Specifications

Capacity (VA/W)
10 Bay and 12 Bay: 15/13.5; 16 Bay 20/18
Xfmr-Free Input Voltage
Xfmr-free: 200/208/220/230/240 Vac, Single Phase; 380/400/415 Vac, 3 Phase
Xfmr-Based Input Voltage
200/208/220/230/240 Vac, Single Phase
Xfmr-Free Dual Inverter Input Voltage
200/100, 208/120, 220/110, 230/115, 240/120 Vac, Single Phase
Xfmr-Free Output Voltage
200/208/220/230/240 Vac; Single Phase
Xfmr-Based Output Voltage
100/100/173/200,110/110/190/220, 115/115/199/230, 120/120/208/240 Vac; Single Phase
Xfmr-Free Dual Inverter Output Voltage
200/100, 208/120, 220/110, 230/115, 240/120 Vac; Single Phase
Hertz
50/60 Hz
Input Voltage Range
Wide Vdc Voltage Range based on Ouput Loading
Nominal Voltage Range
Wide Vdc Voltage Range based on Ouput Loading
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
Wide Vdc Voltage Range based on Ouput Loading

Features

  • cULus, CE, RoHS, Federal Comminucations Commission
  • Module level redundancy provides multiple layers of protection to ensure your machine has the power it needs to run safely with no single point of failure, critical loads continue to run on conditioned battery power even if a system component malfunctions
  • An industry leading 0.9 power factor keeps machines performing flawlessly when running on battery power
  • Superior overload capabilities deliver conditioned power during temporary power anomalies without unnecessarily transferring to and from bypass power
  • Independently controlled maintenance bypass is designed to provide maximum system availability to critical equipment by allowing transfer of connected equipment to an alternate power path. The UPS can then be turned Off and removed from service with no interruption of power to connected equipment
  • True on-line double conversion with a large input voltage range (low line transfer down to 110 Vac) isolates sensitive equipment from power fluctuations while minimizing transfers to increase battery life
  • ENERGY STAR® qualified UPS models – UPS products meeting the EPA’s requirements use an average of 35% less energy than their standard counterparts
  • To enhance the availability and trouble-free operation, every pre-configured S5KC UPS arrives standard with one IS-UNITY-DP communications card installed. This enables you to take advantage of the remote monitoring and diagnostic service available with your system during your initial standard warranty period
  • Start-up services available, contact your local sales representative for details

Documents & Drawings