SolaHD™ STV 25K DIN Rail Series Surge Protective Devices

SolaHD

SolaHD™ STV 25K DIN Rail Series Surge Protective Devices

SolaHD

STV 25K DIN Rail Series Surge Protective Devices offer dedicated, point-of-use surge protection to shield equipment against damaging transients. These surge protectors are ideal for installation in electronic control cabinets found in harsh industrial environments. They provide 25,000 Amps of surge protection on all electrical paths, sinewave tracking, LED status indication and form C dry contacts.

Specifications

Amperage
20
Noise Attenuation, Nominal Mode
50 dB Min
Noise Attenuation, Common Mode
40 dB Min
Hertz
47-63 Hz
Input Voltage Range
120, 240 Vac
Number of Phases
Single Phase
Operating Temperature
-40°C to +60°C at full load
Status Indicator
Green LED, Form C Contacts
Mounting
DIN Rail Mount (Chassis Mount Optional)

Features

  • cRUus, RoHS
  • Compact and narrow design maximizes panel space
  • Low clamping levels for more effective protection
  • Easy access terminal screws for quick mounting and installation
  • 25,000 amps of surge protection
  • Sine wave tracking and all mode protection provide consistent and reliable protection on all electrical paths
  • Thermal fusing prevents MOV overheating caused by excessive current levels

Documents & Drawings