TESCOM™ Laboratory Safety Equipment (Europe and Middle East only)

Tescom

TESCOM™ Laboratory Safety Equipment (Europe and Middle East only)

Tescom

Laboratory Safety Equipment includes Gas Cylinder Cabinets

Specifications

Gas failure warning
Number signal lamps: 2 (SK 02), 6 (SK 06), 10 (SK 10)
Acoustical signal: Yes
Confirmation switch: Yes
Contact potential: 6 V / DC / 10 mA

Operating voltage max.: 230 V / 50 Hz
Rupturing capacity max.: 250 VA / 65W
Dimensions WxHxD: 200 mm x 120 mm x 60 mm

Emergency switch off system
Nominal width: G1/4i (DN4), G3/8i (DN10)
Function: 2/2-way powerless closed
Operating pressure: 0 - 261 psig (DN4), 3 - 174 psig (DN10) / 0 - 18 bar (DN4), 0.2 - 12 bar (DN10)
Emergency switch off system
Voltage: 230 V AC, 50 Hz
Kind of protection: IP 65 / Ex Eex em II T4
Body material: Brass, Stainless Steel
Seat material: EPDM (Ex-Versions), FPM (IP65-types)
Gas cylinder cabinets
According to TRG 280 for outdoor use for 1 to 5 bottles
Height outside: 80.7-inch / 2050 mm
Width outside: 25.6-inch / 650 mm to 72.8-inch / 1850 mm
Depth outside: 17.7-inch / 400 mm
Gas cylinder cabinets
Net weight: 187 lbs / 85 kg to 331 lbs / 150 kg
Number of doors: 1 or 2

Safety cabinet for laboratory internal use for 1 to 4 bottles
Height outside: 78.5-inch / 1995 mm
Gas cylinder cabinets
Width outside: 23.4-inch / 595 mm to 54.9-inch / 1395 mm
Depth outside: 23.4-inch / 595 mm
Net weight: 567 lbs / 257 kg to 919 lbs / 417 kg
Cut out for gas lines: 6, 9 or 12
Gas Safety System TESGuardZG
Solenoid valve module
Tube nominal width: .24, .32, .39, .59, .79-inch / 6, 8, 10, 15, 20 mm
Material: Brass, Stainless Steel
Gas Safety System TESGuardZG
Inlet pressure: 14.5, 145, 290 psig / 1, 10, 20 bar
Design: Ex-design, IP 65-design
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Gas Failure Warning System
      – Avoid a complete discharge of the cylinder and interruption of the process
      – Consists of a signal box (SK Series), pressure switches or contact gauges and electrical wiring
      – Warning happens by an integrated horn, lights or an additonal external indicator
  • Emergency Switch of System
      – Electrical operated quick shutoff
      – Used for pipe systems, floor pipe systems or room pipe systems
      – All gas supplies will be stopped already at the feeding points
      – Important part of the central supply system
  • Gas Safety System TESGuardZG
      – Control unit to monitor function and leak-tightness of 1 to 3 gas pipes
      – Visual and sonic alarm
      – During gas supply system is off all connections are constantly checked for seal integrity
      – During start-up or reconnection TESGuardZG runs an integrity/plausibility check
      – In addition to the local alarm functions an optional output signal can be sent (e.g. to a central control room)
  • Gas Cylinder Cabinets
      – Safety cabinet acc. to DIN 12925 for the use inside laboratories
      – FWF 90 design
      – Safety approval
      – Adjustable feet
      – Small weight
      – Easy transportation by hand lift
      – Cylinder cart ramp as standard
      – Gas cylinder according to TRG 280 for outdoor use

Documents & Drawings