TESCOM™ Medical Hose Gas Accessories

Tescom

TESCOM™ Medical Hose Gas Accessories

Tescom

Medical Hoses and Accessories (as defined by DIN EN ISO 5359) are for connecting various medical appliances for the purpose of conducting the medical gases in question.

Specifications

CG Hose assemblies according to DIN EN ISO 5359:2008


Connections
NIST-Connector, DISS-Connector
Probe according to DIN 13260, BS 5682, NFS90-116, SS8752430, UNI 5907
Free selectable length
From 19.7-inch to 394-inch / 0.5 m to 10 m
Colour coding
Gas coded according to ISO32/EN1089-3
Neutral black
Gas type
O2, Air, N2O, CO2, Vacuum, Air/O2, Xe
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • For all common medical gases
  • Gas type specific connections according to various international standards  (e.g. DISS, NIST, DIN 13260, BS5682, NF-S90-116, etc.)
  • Gas type specific coloring according to ISO32 and EN1089-3 or neutral black
  • Individual length up to 10 m for your convenience
  • Improved operating temperature -4°F to 122°F / -20°C to 50°C exceeding ISO 5359
  • High reliability
  • Maximum operating pressure 203 psig / 14 bar

Documents & Drawings