No image available
No image available
Your request is being processed.
Tescom-P-MiniLabo 2

TESCOM™ MiniLabo2 Point Of Use Regulator

Product Description

MiniLabo 2 Point-of-Use regulator for non-corrosive / corrosive gases and mixtures up to 6.0 (99.9999 Vol %) purity with a compact, modular and ergonomic design. Ideal for use in reduction of line pressure to working pressure, laboratory, R & D and analyzer applications and suitable for ECD (Electronic Capture Detector) applications.

Specifications

Pressure Rating
Maximum Inlet Pressure: 580 psig / 40.0 bar
Outlet Pressure Ranges: 22, 58, 145 psig / 1.5, 4.0, 10.0 bar
Fluid Media
Non-corrosive / corrosive gases and mixtures up to 6.0 (99.9999 Vol%) purity
Leak Rate
10-8 mbar l/s He
Nominal Flow Rate
100 LPM based on Nitrogen
Material
Body: 316L Stainless Steel or Chrome-plated brass
Diaphragm: Elgiloy® or Hastelloy®
Weight (approximate)
Brass: 1.5 lbs / 0.7 kg
Stainless Steel: 2.6 lbs / 1.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Clear indication of open/closed position (90°) of shut-off valve
  • Minimal space for installation required because pressure regulator and shut-off valve are integrated in one body
  • Reduced internal volume, short purging times
  • Modular design featuring a pressure regulator, gauge, 1/4 turn shut-off valve and metering valve
  • Easy installation due to wall mounting plate

Documents & Drawings