TESCOM™ WEGA 1 Pressure Regulator Gas

Tescom

TESCOM™ WEGA 1 Pressure Regulator Gas

Tescom

Single-stage WEGA 1 and dual-stage WEGA 2 cylinder pressure regulators are for gas purities up to 6.0 quality. A relief valve is integrated into the body for low internal gas volume. Both models are lightweight with a compact design. Ideal for use inreduction of high pressure gases in storage cylinders to a low operating pressure and forcalibration gases with NH3, SO2, or NO components.

Specifications

Maximum Inlet Pressure
2900 psig / 200 bar, 4350 psig / 300 bar (optional)
Outlet Pressure Ranges
Single-stage: 7.3-58, 14.5-145, 29-290 psig / 0.50-4.0, 1.00-10.0, 2.0-20.0 bar
Dual-stage: 1.5-22, 7.3-58, 14.5-145 psig / 0.10-1.5, 0.50-4.0, 1.00-10.0 bar
Fluid Media
Non-corrosive gases and gas mixtures up to 6.0 (99.9999 Vo%) purities. Stainless Steel versions for calibration gases with NH3, SO2 or NO components (ppm range).
Leakage Rate Against Atmosphere
10-8 mbar l/s He
Nominal Flow
10 m3/h (depending on pressure and gas)
Inlet Connection
According to DIN 477-1 (2900 psig / 200 bar) or DIN 477-5 (4350 psig / 300 bar)
Other national standards on request
Outlet Connection
Regulator: G 1/4" female
Valve: G 1/8" female
Standard Outlet Connection Mounted
6 mm compression fitting including 6 mm hose connector
Options at Outlet
Needle or diaphragm metering valve
Material
Body: Stainless Steel 1.4404 / 316L or Nickel-plated Brass
Diaphragm: 316L Stainless Steel
Relief Valve: FKM
Weight
Wega 1: 3.30 lbs / 1.5 kg
Wega 1: 3.75 lbs / 1.7 kg (with Flowmeter)
Wega 2: 4.20 lbs / 1.9 kg
Wega 2: 4.65 lbs / 2.1 kg (with Flowmeter)
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Maximum inlet pressure of 2900 psig / 200 bar or 4350 psig / 300 bar (new 4350 psig / 300 bar cylinder technique)
  • Modular inlet and outlet connectors offers versatility
  • Relief valve integrated into the body
  • Dual-stage version avoids decaying inlet pressure deviation
  • Low internal gas volume
  • Compact dual-stage version

Documents & Drawings