TESCOM™ Wega Mini Pressure Valve Gas

Tescom

TESCOM™ Wega Mini Pressure Valve Gas

Tescom

Wega Mini is a cylinder pressure reducer for gas purities up to 6.0 (99.9999 Vol %) used for lecture bottle and mobile applications. Lightweight and compact design due to the relief valve integrated into the body.

Specifications

Maximum Inlet Pressure
2900 psig / 200 bar
Outlet Pressure Ranges
Maximum 60 psig / 4.1 bar or 145 psig / 10.0 bar
Fluid Media
For high purity gases and calibration gases without corrosive components except NO, NH3, SO2 (ppm range).
Leakage Rate Against Atmosphere
10-8 mbar l/s He (for each connection)
Nominal Flow
Outlet Pressure 145 psig /10.0 bar: Maximum 20 SLPM
Outlet Pressure 60 psig / 4.1 bar: Maximum 10 SLPM
Flow Capacity
Cv = 0.02
Inlet Connection
DIN 477-1 or other national standards
Outlet Connection
Regulator: 1/4" NPTF internal
Fittings: Compression ring fitting 6 mm with additional hose connector 6 mm
Material
Body: Nickel-plated Brass or Stainless Steel
Diaphragm: 316L Stainless Steel
Seat: NBR
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Lecture bottle regulator with metal diaphragm
  • Based on the field proven TESCOM 04 Series
  • Ideal for space saving installations

Documents & Drawings