36J NTC Thermistor Temperature Sensor - Screw or Clip Mount

Therm-O-Disc

36J NTC Thermistor Temperature Sensor - Screw or Clip Mount

Therm-O-Disc

36J NTC Thermistor Temperature Sensors from Therm-O-Disc® offers the electronic advantages of a thermistor in the time-honored and versatile packaging of Therm-O-Disc’s 36T series.  The thermistor element can be selected to meet any resistance-temperature curve and tolerance.   The 36J is used in a number of applications including clothes dryers, ventilation systems, coffee makers, dishwashers, HVAC systems and many other applications

Specifications

Operating Temperature Range
-40°C up to 200°C (inquire for alternate values)
Accuracy
1°C typical (inquire for alternatives)
Thermal Time Constant
3-11 seconds typical in air to hot plate (25°C to 85°C) dependant on design

Features

  • 11, 13, 15, 18 and 22mm pipe diameter clips available for Tube Mount body option
  • 2.8 & 6.35 mm quick-connector terminal blades for fast wiring or molded-in connector options
  • No mount, Tube Mount, Airstream Mount, Surface Mount and Wide Flange Mount options are available as standard. Others upon request.
  • PPS plastic bodies with stainless steel or aluminum caps standard with other materials available

Documents & Drawings