36T Auto Reset Bimetal Control

Therm-O-Disc

36T Auto Reset Bimetal Control

Therm-O-Disc

The 36T auto reset control from Therm–O–Disc® offers proven reliability in a compact, versatile, cost–effective design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to 15 amps at 120VAC and 16 amps at 250VAC.  The 36T carries global agency recognition and is used in a wide range of applications including drip coffee makers, gas furnaces, clothes dryers and dishwashers.

Specifications

Maximum calibration temperature
428°F (220°C)
Maximum calibration temperature
15°F (8.5°C)–100°F (55.5°C)
Agency ratings
UL/CSA/VDE/Miti/CQC/KTC (consult factory for details)

Features

  • CTI 250 construction available
  • Contacts open or close on temperature rise
  • Enclosed or exposed disc
  • Plastic or ceramic construction available
  • Single pole, single throw
  • Wide variety of terminal and mounting configurations

Documents & Drawings