36TMR Manual Reset Bimetal Control

Therm-O-Disc

36TMR Manual Reset Bimetal Control

Therm-O-Disc

The 36T manual reset 1/2’’ bimetal control from Therm–O–Disc® offers proven reliability in a compact, versatile, cost–effective design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life characteristics at electrical loads up to 15 amps at 120VAC and 16 amps at 250VAC. The non trip free design is provided with normally closed contacts. When the contacts have opened the ambient temperature must drop before it can be reset. The global agency recognition of the 36T enables use in a wide range of applications including gas furnaces, electric heaters, water heaters, and dishwashers.

Specifications

Maximum calibration temperature
428°F (220°C)
UL / CSA agency ratings
120V/15 amps/6,000 cycles – 240V/10 amps/ 6,000 cycles
VDE agency ratings
250V/16 amps/300 cycles
CQC agency ratings
250V/10 amps/6,000 cycles
VDE ratings
250V/10 amps/100,000 cycles – 250V/16 amps/ 30,000 cycles
MITI ratings
250V/15A/10,000 cycles
CQC ratings
250V/16 amps/30,000 cycles

Features

  • CTI 250 construction available
  • CTI 250 construction available
  • Ceramic construction available
  • Conical or gold contacts available
  • Enclosed or exposed disc
  • Single pole, single throw
  • Surface mounting and airstream mounting
  • Wide variety of terminals

Documents & Drawings