64T Auto Reset Bimetal Control

Therm-O-Disc

64T Auto Reset Bimetal Control

Therm-O-Disc

The 64T is a 3/4 inch bimetal double pole single throw control that breaks two separate circuits simultaneously. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to 25 amps at 240VAC. It is used in both electric heat and appliance applications where double pole single throw switching is desirable

Specifications

Maximum calibration temperature
350°F (177°C)
Nominal differential
30°F – 80°F (16.7°C – 44.4°C)
UL / CSA agency rating
240V/25 amps/100,000 cycles
UL / CSA agency ratings
240V/25 amps/ 100,000 cycles

Features

  • Enclosed or exposed disc
  • Surface mounting and airstream mounting configurations
  • Variety of terminal configurations
  • Double pole single throw|Enclosed or exposed disc|Surface mounting and airstream mounting configurations|Variety of terminal configurations

Documents & Drawings