G5 Microtemp Thermal Fuse

Therm-O-Disc

G5 Microtemp Thermal Fuse

Therm-O-Disc

G5 MICROTEMP® Thermal Fuses from Therm-O-Disc

Specifications

Open temperatures (Tf)
72°C to 240°C
Holding temperatures (Th) Tf
Tf–15°C
Holding temperatures for Tf>215°C
200°C max
Maximum overshoot temperatures (Tmax)
up to 375°C
CTI
250 VAC

Features

  • Cut, formed, or terminated leads available
  • It is important to review the Application Notes for additional information
  • MICROTEMP® thermal fuses from Therm-O-Disc® represent the global standard in thermal fuses
  • MICROTEMP® thermal fuses offer an accurate, reliable solution to the need for upper limit temperature protection against overheating by interrupting an electrical circuit when operating temperatures exceed the rated temperature of the thermal fuse
  • The G5-series, designed for higher voltage and current applications, is rated for continuous operating currents up to 20 amps at 250VAC.
  • The global agency recognition of the G5-series enables use in a wide range of applications including major appliances and HVAC applications
  • Various mounted and potted options available

Documents & Drawings