G6 Microtemp Thermal Fuse

Therm-O-Disc

G6 Microtemp Thermal Fuse

Therm-O-Disc

G6 MICROTEMP® Thermal Fuses from Therm-O-Disc

Specifications

Open temperatures (Tf)
72°C to 240°C
Holding temperatures (Th) Tf
Tf–15°C
Holding temperatures for Tf>215°C
200°C max
Maximum overshoot temperatures (Tmax)
up to 375°C
CTI
250 VAC

Features

  • Cut, formed, or terminated leads available
  • It is important to review the Application Notes for additional information
  • MICROTEMP® thermal fuses from Therm-O-Disc® represent the global standard in thermal fuses
  • MICROTEMP® thermal fuses offer an accurate, reliable solution to the need for upper limit temperature protection against overheating by interrupting an electrical circuit when operating temperatures exceed the rated temperature of the thermal fuse
  • The G6-series is rated for continuous operating currents up to 16 amps at 250VAC where a higher maximum overshoot temperature rating is not required
  • The global agency recognition of the G6-series enables use in a wide range of applications including major and portable appliances
  • Various mounted and potted options available

Documents & Drawings