No image available
No image available
Your request is being processed.
Topworx-P-7LG

TopWorx™ GO™ Switch 7LG Leverless Limit Switch

Product Description

The GO™ Switch Model 7LG leverless limit switch offers the same proven internal design as our other 70 Series leverless limit switches, only with the addition of Green BriteLite LEDs.

Features

  • SPDT form C contacts
  • 250mA/120VAC, 250mA/24VDC
  • 0.100 ″ end sensing
  • 316L stainless steel housing
  • -50° to 105°C (-58° to 221°F) operating temperature
  • 1/2 ″ NPT conduit entry
  • 5/8 ″ - 18 mounting threads

Documents & Drawings