No image available
No image available
Your request is being processed.
Varec-P-P001056

Varec Series 221 Emergency Pressure Relief Manway covers

Product Description

The 221 Series is designed to provide emergency venting of low pressure storage tanks and vessels

Features

  • Available in emergency pressure only and emergency pressure and vacuum relief models.
  • Cast metal cover provides added strength and extended life.
  • Hinged cover provides a fixed pivot point, ensures proper reseating and added safety.
  • Cover cannot separate from the base.
  • Easily lifted open to provide a large, unobstructed passage for easy tank access.
  • 221PV incorporates a spring loaded vacuum relief valve integral to the cover assembly.
  • Weather hood and screen provided for protection.
  • Non-metallic seat insert on the pallet minimizes leakage.
  • Durable reinforced fabric diaphragm type pressure side seating surface backed by compressible, cellular non-metallic pads for added cushion and reduced leakage.
  • Optional materials available to suit most chemical applications.

Specifications

Product Type
Tank, Vacuum Valves, Emergency, Emergency Relief Vents, Pressure/Vacuum Relief Valves, Relief Valves, Spring-Loaded Hatches

Documents & Drawings