36G-36J Series Gas Valves

White-Rodgers

36G-36J Series Gas Valves

White-Rodgers

Electronic Ignition Gas Valve. The Versatile 36G/36J Series Combination Gas Valve Covers a Wide Range of Applications. Designed for Use with Common Ignition Systems (HSI/DSI). 36J is our Most Compact Footprint Combination Gas Valve.

Specifications

Operating Voltage
24 Vac 50/60 Hz
Temperature Operating Range
-40 to 175°F (-40 to 79°C)
Maximum Pressure Rating
1/2" PSI @ 14.0" WC
Pilot Gas Connection
Compression fitting for 1/4" OD tubing
Inlet & Outlet Pressure Taps
1/8” NPT
Agency Approvals
CSA (Canada & US)

Features

  • Designed for Hot Surface and Direct Spark Ignition systems and features a compact footprint and versatile range.
  • Fast open, slow open, single and two stage models.
  • Electric on-off switch and convenient quick connect coil terminals and built-in pressure taps.
  • Tamper resistant screws and controlled gasket compression to withstand high inlet pressures.
  • Mounts in any position including upside down.

Documents & Drawings