36H Series Gas Valves

White-Rodgers

36H Series Gas Valves

White-Rodgers

Electronic Ignition Gas Valves. Our Highest Capacity Multi-Function Combination Control Covering a Wide Range of Gas Heating Applications.

Specifications

Operating Voltage
24 Vac 50/60 Hz
Temperature Operating Range
-40 to 175°F (-40 to 79°C)
Maximum Pressure Rating
1/2" PSI @ 14.0" WC
Pilot Gas Connection
Compression fitting for 1/4" OD tubing
Inlet & Outlet Pressure Taps
1/8” NPT
Agency Approvals
CSA (Canada & US)

Features

  • Pilot port plugged for Hot Surface and Direct Spark Ignition systems, remove plug for Intermittent / Proven Pilot systems.
  • Fast open, slow open, single and two stage models.
  • Electric on-off switch and convenient quick connect coil terminals.
  • Tamper resistant screws and controlled gasket compression to withstand high inlet pressures.
  • Mounting position upright, or 0° to 90° from upright in any direction.

Documents & Drawings