System Protectors

Filter Driers and System Protectors for Air Conditioning

Emerson’s full line of filter driers and system protectors keeps systems running at peak efficiency by providing superior protection against moisture and contaminants.

Choose Emerson. Install confidence.

No matter how many precautions are taken during assembly, installation or servicing of a system, contaminants such as acid, moisture, resin and wax can find their way into the system.  Emerson system protectors provide reliable longer lasting protection by shielding compressors and controls from chemical impurities and debris.

EK Filter Drier Video

Emerson EK Filter Drier Demonstration

The Emerson EK liquid line filter drier provides superior system protection with best-in-class 20 micron filtration and contaminant retention.  See for yourself why the bead beats the block.

PROD-WR-Emerson EK Filter Drier - Beads are Better

Emerson EK Filter Drier - Beads are Better

All Filter Driers are not created equal.

Product Categories

Please enable JavaScript to use this website.