Compressor Drives

AC Drives, also known as inverters and variable speed drives, are used to control brushless permanent magnet motors.

Features:

  • Condensing fan input to synchronize and optimize usage with compressor
  • All accessories are on-board including an integrated filter and choke
  • DLT for compressor protection, HPCO for System Protection
  • Active power factor correction for optimal power quality
  • Auto-detection of communication baud rate
  • RS485 Communication
  • Stator Heating Function
Read More...
Click to continue reading Compressor Drives
PROD-AC-C005-residential-electronics-drive (1)
Copeland™ scroll Variable Speed Compressors and Drives

Copeland scroll variable speed compressors

Please enable JavaScript to use this website.