Heating Components

Heating Controls

Trust the brand OEMs trust. For over 75 years White-Rodgers has set the standard of excellence in heating and combustion innovation. 

PROD-WR-50M56U_843

Simplify Your Inventory

Go with the leader, and stock one kit that replaces them all!  The 50M56U-843 replaces more OEM boards than competitive models because it can be used on both 80V and 120V ignitor applications!

Gas Valves

Furnance Control & Ignition Modules

Hot Surface Ignitors

Additional Heating Components

Please enable JavaScript to use this website.