Image of IND-RS-Supermarket Color

Overview

Distributed controls are installed on individual refrigeration or HVAC units and provide a single point of control for all aspects of that unit. Then, all information about the case or unit is shared with the facility control system for remote or local viewing. Distributed controls can help reduce startup time and cost because there is less wiring and piping and the associated labor costs. Using distributed controls, retailers can also enjoy reduced energy use, and other savings opportunities.

Site Supervisor in the Supermarket

Site Supervisor

Site Supervisor is a simplified, flexible facility control platform giving retailers powerful control over key store systems like

refrigeration, HVAC, lighting and more.

Learn More
Please enable JavaScript to use this website.