H003-CDU-DE-Line

Copeland™ D-Line & E-Line Condensing Units

Leveraging the latest in compressor technology and the specific combination of components to meet your needs.

PROD-CPLND-CDU-D-Line

Semi-Hermetic Air-cooled and Water-cooled D-Line Condensing Units

Features
Semi-Hermetic
Low Profile
Air & Water Cooled Condenser
Flat Metal Base
3/4 to 3 HP
2 Fans
22” to 32” Wide

Applications
Walk-Ins
Display Cases

PROD-CPLND-CDU-E-Line

Semi-Hermetic Air-cooled and Water-cooled E-Line Condensing Units

Features
Semi-Hermetic Compressors
Air & Water Cooled Condenser
Flat Metal Base
1/3 to 1-1/2 HP
1 Fan
15” to 18” Wide

Applications
Reach-Ins
Self-Contained Cases

Please enable JavaScript to use this website.