H003-CDU-M-Line

Copeland™ M-Line Condensing Units

Leveraging the latest in compressor technology and the specific combination of components to meet your needs.

PROD-CPLND-CDU-M-Line

Hermetic Air-cooled and Water-cooled Condensing Units

Features
Hermetic Compressors
Air & Water Cooled Condensers
Flat Metal & Copevap™ Bases
1/6 to 3/4 HP
1 Fan
8.5” to 17” Wide

Applications
Self-Contained Reach-In
Prep Tables
Under Counter

Please enable JavaScript to use this website.