A condensing unit for every application.

Emerson offers the broadest selection of indoor, outdoor and transportation condensing units on the market. Leveraging the latest in Copeland™ compressor technology, components, and electronics to achieve optimum performance benefits.

Products

Image of C010-CDU

Copeland Scroll Outdoor Refrigeration Unit – X-Line

The X-Line offers the highest energy efficiency available in a standard unit to lower utility bills for operators. Ranging in size from 1.5–6 HP, the X-Line units are perfectly suited for walk-in cooler and freezer applications. 

These units combine the latest Copeland Scroll™ compressor technology, variable speed fan motor control, large condenser coils, and a high efficiency fan blade design to deliver up to 40% higher annual energy efficiency when compared to standard industry offerings. 

Documents

Please enable JavaScript to use this website.