Image of H003-Copeland Scroll-Test

Copeland Scroll for Refrigeration

Emerson offers the widest variety and most reliable product lineup.

Supreme Energy Efficiency

The compressor is responsible for the vast majority of energy usage in a refrigeration system. The Copeland Scroll, with its compact, lightweight design, simple internal suction and discharge, and 70% fewer moving parts, generates unsurpassed reliability and energy savings.

0.7-1.0 HP

Description about this type of compressor

1.0-5.0 HP

Description about this type of compressor

5.0-19.0 HP

Description about this type of compressor

Please enable JavaScript to use this website.