H003 - Compressors

Compressors

Prevent unplanned shutdowns, lost production, and HSE incidents with automated compressor monitoring.

Improve Compressor Reliability and Performance

When compressors fail, it can mean significant downtime, extensive maintenance costs, unsafe operating conditions, and lost profitability. Emerson’s compressor monitoring solutions provide predictive diagnostics and actionable machinery health data that enable you to minimize unplanned outages, improve decision making, avoid HSE incidents, and extend the life of your critical assets.

Read More...
Click to continue reading Improve Compressor Reliability and Performance

Solutions in Action

Increasing vibration indicates costly problems, such as blade, bearing, shaft, or coupling issues that can lead to compressor failure and a potential unit shutdown. Emerson’s online compressor monitoring solutions provide your team with early warning alerts of excessive vibration and bearing wear, allowing technicians to perform repairs or adjustments that can prevent equipment damage and avoid lost production.

Improper installation can lead to shaft misalignment and excessive vibration, causing compressor damage and potential failure. However, by relying on Emerson’s asset health monitoring technology, your personnel can identify and respond to the root causes of rotor misalignment and detect related bearing and lubrication issues early to avoid breakdowns and minimize maintenance costs. 

Sudden changes in composition, flow, or suction pressure can trigger surge, which, if uncontrolled, can have catastrophic consequences. With Emerson’s compressor monitoring solutions, operators can analyze pressure data in real time to detect pre-surge conditions and implement anti-surge control strategies that ensure safe operation while improving energy efficiency.

As with all rotating equipment, compressor performance will deteriorate over time if left unchecked, resulting in increased energy usage and reduced throughput. Ineffective control algorithms and manual intervention can further reduce efficiency. However, with the predictive diagnostics and advanced control algorithms of Emerson’s compressor monitoring solutions, you can reduce energy consumption, improve efficiency, and increase the profitability of your operation.

Please enable JavaScript to use this website.