Emerson introduces new Fisher® regulator series and trim options that maximize uptime and reduce noise output

1001-EZHSO1 - WhtSpc

EZHSO series regulator with PRX Pilot
High Resolution Image


1001-EZHSO2 - WhtSpc

Internal View of EZHSO Series Regulator with Whisper Trim® Cage

High Resolution Image







MEDIA CONTACT:

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
Grace.Capwell@emerson.com

EZHSO Series Regulator and Whisper Trim® Technology ensure gas delivery with fail-open alternative and more efficient noise abatement

MCKINNEY, TX (January 21, 2010) – Emerson Process Management announces the release of the Fisher® EZHSO Series Regulator as well as Whisper Trim® Cage options to the EZH and EZHSO Series.   The EZHSO design incorporates a spring cartridge that offers a fail-to-open alternative, ensuring gas delivery and maximizing uptime. The Whisper Trim® Technology provides efficient noise prevention at the source and the cage can be easily retrofitted in the field.

The Type EZHSO and EZHSO-OSX (slam-shut) regulators are available in 1, 2, and 3-inch sizes.  These new offerings provide the same benefits as Emerson’s proven Fisher Type EZH regulators such as:

  • True No-Bleed design: Environmentally friendly design eliminates emissions for higher pressure pipelines
  • True Top-Entry maintenance: Reduces time and expense for training, installation and maintenance
  • Bubble-tight shutoff: Reduces cost of ownership by precisely regulating high-pressure transmission lines, providing consistent reliability of gas delivery and shutoff
  • 1500 psig (103 bar) inlet/outlet rating: Meets higher system requirements

The Whisper Trim Cage option is available for 2, 3, and 4-inch sizes, opening a broader application range for this product family. Noise reduction of 10 - 20 dB(A) can be achieved, depending on the application.  As a “source treatment,” the Whisper Trim Technology utilizes multiple orifices of special size, shape, and spacing, which reduces noise-producing interactions and offers a better alternative than path treatment or buried service. Units already installed can be easily retro-fitted with a Whisper TrimCage.

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson Automation Solutions via
   Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.