Emerson introduces Smart Meter Verification for on-demand flowmeter measurement confidence

1003-SmartMeter

Smart Meter Verification delivers complete, on-line verification of device performance, saving significant expense by reducing labor and outsourced calibration service costs while eliminating process interruption.
High Resolution Image








MEDIA CONTACT:

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
Grace.Capwell@emerson.com


Next-generation meter verification technology for Micro Motion® Coriolis meters is the only verification tool to test the complete meter, in minutes and without any process impact 

BOULDER, COLORADO (March 30, 2010) – Emerson Process Management announces Smart Meter Verification technology for Micro Motion® Coriolis flow and density meters.  Smart Meter Verification delivers complete, on-line verification of device performance, saving significant expense by reducing labor and outsourced calibration service costs while eliminating process interruption.  

With no need to remove the meter from the line or stop the process flow, Smart Meter Verification – at the touch of a button or on a pre-determined schedule – delivers measurement integrity feedback in under two minutes. Smart Meter Verification technology is embedded in the transmitter functionality to verify calibration and the complete health of the sensor, drive, and electronics. With no complex interpretation and no interruption to process measurement, Smart Meter Verification delivers benefits to a range of applications and industries:

  • Reduces costs by minimizing manpower and services to check or calibrate meters
  • Increases availability by allowing verification without process or measurement interruption  
  • Eliminates uncertainty by providing complete feedback whenever it is needed – with no process impact and no need for complex interpretation  
  • Improves safety, health and environmental impacts by reducing trips to the field and the need to break process seals.  
  • Checks the entire flow measurement meter – sensor and electronics – for complete measurement certainty   
  • Is easy to operate at the touch of a button, on a pre-determined verification schedule, or automatically based on process events

Micro Motion Coriolis flowmeters lead the industry in measurement performance and reliability, and are part of Emerson's broad range of intelligent, digital field devices that power the PlantWeb™ digital plant architecture. Further cost savings, increased plant availability, and enhanced safety and environmental compliance are achieved when the flowmeters are integrated into the PlantWeb digital plant architecture.

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.