Emerson releases compact CSI 6500 Machinery Health Monitor to deliver predictive diagnostics in remote applications

Image of 1007-CSI6500compact

Emerson Process Management announces a new, physically smaller version of the CSI 6500 Machinery Health™ Monitor to allow predictive condition monitoring for rotating equipment in a greater number of applications. 

High resolution image








MEDIA CONTACT:

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
Grace.Capwell@emerson.com


Reduced footprint and fewer channels make monitoring possible for space-constrained and skid mount applications

AUSTIN, TEXAS (July 27, 2010) – Emerson Process Management announces a new, physically smaller version of the CSI 6500 Machinery Health™ Monitor to allow predictive condition monitoring for rotating equipment in a greater number of applications. This smaller version is more versatile for installation in remote or skid mount applications, while still delivering the same innovative capabilities for improving availability and reliability of critical equipment. With this solution, critical machinery health monitoring does not have to be sacrificed because even the most remote machines are cost-effectively included in the overall picture of machinery health. As in the full-sized chassis option, prediction capabilities in the smaller unit can be delivered as a standalone solution, integrated with both the DeltaV™ and Ovation® digital automation systems in the PlantWeb™ digital plant architecture, or interfaced to third-party hosts.

In applications such as cooling towers, shovels or haul trucks, cranes, conveyors, or wind turbines, critical equipment is often allowed to “run to failure” because the machines are in unsafe or hard-to-reach locations. Because the equipment only requires a small number of monitoring channels, applying a full-sized continuous monitoring system can be cost-prohibitive.

The smaller version of the CSI 6500 is only 7.5 inches wide by 10.5 inches (6U) high, making it more practical in these remote monitoring situations. With either 12- or 24-channel count configurations, the CSI 6500 can be designed to provide only as many channels as the application requires. 

As with the full-sized monitors, state-based triggered acquisition versus round robin data collection is utilized, so monitoring is tailored to process conditions or machine states rather than collecting generic vibration data. Smart communication handling includes 32Mb of onboard memory to handle the unique challenges of remote applications such as intermittent network connections. Trends and machinery health information are delivered to AMS Suite: Machinery Health Manager predictive maintenance software for advanced analysis and documentation. 

"By expanding the chassis options for the CSI 6500, we can deliver advanced predictive intelligence for critical assets that are too often left unmonitored," said Brian Humes, vice president and general manager of Emerson’s Machinery Health Management business. "Allowing equipment to run-to-failure exposes a site to significant economic impact because developing problems go undetected. Emerson’s solution, delivered through the PlantWeb digital architecture, identifies potential problems so facilities can improve machinery performance and equipment life.”

As with the full-sized CSI 6500 Machinery Health Monitor, Emerson's experts are available to ensure proper design and execution during implementation. 

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson Automation Solutions via
   Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.