Emerson enhances Micro Motion® F-Series Coriolis meter with Smart Meter Verification and expanded digital communication protocols

1008-MicroMotionFSeries

Emerson Process Management’s Micro Motion® F-Series compact Coriolis meters are now available with additional digital protocols and Smart Meter Verification, an easy-to-use tool that delivers assurance of the structural and measurement integrity of the meter.

High resolution image








MEDIA CONTACT:

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
Grace.Capwell@emerson.com


BOULDER, COLORADO  (August 9, 2010)  -- Emerson Process Management’s Micro Motion® F-Series compact Coriolis meters are now available with additional digital protocols and Smart Meter Verification, an easy-to-use tool that delivers assurance of the structural and measurement integrity of the meter.  These new capabilities are enabled by connectivity to the enhanced core processor and 2400S transmitter, both powered by Micro Motion next-generation MVD™ (multivariable digital) processing technology, which enables superior stability and meter performance. The 2400S transmitter option also enables DeviceNet™ and PROFIBUS-DP protocols in an extremely compact package.

Micro Motion MVD technology provides a faster meter response time and uses advanced algorithms to deliver meter stability and performance in challenging operating conditions.  Smart Meter Verification delivers flow meter measurement confidence on-demand and is the only verification tool to test the complete meter, in minutes, without process impact, without the use of secondary references, and without requiring complicated and time-consuming wiring.  The meter verification test, carried out while the meter is in line and the process is flowing, checks the sensor tubes and electronics against original factory settings.  For processes required to regularly verify and document meter performance, such as pharmaceutical and custody transfer, Smart Meter Verification can make significant savings for ongoing operating costs.  

The F-Series meter with the Model 2400S transmitter adds DeviceNet and PROFIBUS-DP communication protocols options, expanding on the currently available interfaces such as FOUNDATION™ fieldbus, Profibus-PA, HART, 4-20 mA, Pulse, and WirelessHART®. 

The Micro Motion F-Series Coriolis product family is suitable for applications ranging from 1/4” (DN6) to 4” (DN100) line sizes, with mass flow ranges from 100 lbs/min to 10,000 lbs/min ( 2.7tons/h to 272 tons/h). F-Series Coriolis meters are compact and drainable, ideal for liquid or gas measurement in many challenging applications where accuracy and a compact format are required. This product is available in 316L Stainless Steel and Nickel-alloy, for pressures to 5000 psi (345 bar) and temperatures to 662°F (350°C).  Transmitter options include integral, remote, 2-wire or 4-wire, with options for mounting in rugged field enclosures for hazardous areas, or DIN rail or Rack and Panel mounting for control room applications. `

Micro Motion Coriolis flow meters lead the process manufacturing industry in quality, measurement performance, and reliability, and are part of Emerson's broad range of intelligent, digital field devices that power the PlantWeb™ digital plant architecture. Further cost savings, increased plant availability, and enhanced safety and environmental compliance are achieved when the flow meters are integrated into the PlantWeb digital plant architecture.

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.