Verification technology for Rosemount® Magnetic flow meters tests the complete meter in minutes, without any process impact
EDEN PRAIRIE, MINNESOTA (October 19, 2011) – Emerson Process Management has expanded its suite of Smart Meter Verification technology products to Rosemount magnetic flow meters. Smart Meter Verification delivers complete, on-line verification of device performance, saving significant expense by reducing labor and outsourced calibration service costs while eliminating process interruption.
Easy to operate Smart Meter Verification technology is embedded in the transmitter functionality to verify calibration and the complete health of the sensor, electronics, and analog loop. Measurement integrity feedback is delivered in under two minutes and can be set to run continuously in the background or on-demand at the touch of a button.
With no need to remove the meter from the line or stop the process flow, Smart Meter Verification increases availability and reduces costs by minimizing manpower and services to check or calibrate meters. Reduced trips to the field improves the safety of plant personnel; and because there is no need to break process seals to check on the health of the device, Smart Meter Verification technology reduces environmental impact.
Rosemount magnetic flowmeters lead the industry in measurement performance and reliability, and are part of Emerson's broad range of intelligent, digital field devices that power the PlantWeb™ digital plant architecture. Further cost savings, increased plant availability, and enhanced safety and environmental compliance are achieved when the flowmeters are integrated into the PlantWeb digital plant architecture.