EZH series regulator
Additional sizes offered for EZH, EZR and FL series regulators
McKINNEY, TEXAS (July 31, 2012) – Emerson Process Management has expanded its overpressure protection offering with additional sizes for the EZH, EZR and FL series relief valve and backpressure regulators. Pilot-operated relief valves and backpressure regulators are used for overpressure protection in natural gas systems to protect pipelines and gas processing equipment downstream of the regulator. The EZH is now offered in 1” through 4” sizes, the EZR is available in 1” to 8” sizes and the FL is available in 1” to 10” sizes.
The Types EZH, EZR and FL are used in applications requiring high capacity and low pressure build-up. Typical applications would be city gate stations, large capacity distribution systems and power plant feeds. The EZH, EZR and FL series offer bubble tight shut off, durable construction, versatility, precise pressure control, a common body platform and long life.