Appleton™ Contender™ LED Series Luminaire. High resolution image
Appleton™ Contender™ LED directly mounts to competitor's HIDs
without need for an adapter
ROSEMONT, ILL (November 16, 2018) -- Raising the bar in lighting performance, operational efficiency and employee safety, Emerson today launched the , an extra low-profile enclosed and gasketed LED luminaire that brings energy and maintenance savings of up to 65 percent to challenging low clearance areas, such as walkways, catwalks, stairwells and tunnels. Designed specifically for retrofit applications, this cost-effective solution mounts directly to the hood of a competitor's High-Intensity Discharge (HID) hazardous location luminaire without an adapter, saving time and labor costs.
"Until recently, HID has been the primary light source for hazardous locations. LED is now the go-to choice for retrofitting the installed base of tens of thousands of HID luminaries," said Michael McCormack, director of product marketing, Emerson Automation Solutions. "To meet this growing market demand, the Appleton Contender LED was designed to directly retrofit to one of our competitor's most popular HID models. Additionally, it is certified with Appleton Mercmaster™ LED Low Profile globes and many of its accessories including the visor, angled reflector, globe guards and safety cable."
Oil and gas facilities, chemical processors and other hazardous locations place critical demands on luminaries, especially when it comes to extreme temperature ranges and long service lives. The Appleton Contender LED provides rated illumination through its full ambient operating temperature range of -40° F to +149° F to make sure facilities are safely lit in arctic cold or when the going gets hot. In addition, it features a rated L70 lifetime of 100,000+ hours -- the equivalent of more than 11 years -- adding value while minimizing maintenance requirements. To withstand particularly harsh areas the construction includes:
• a proprietary epoxy powder coat finish for unmatched corrosion resistance
• a rugged IP68 watertight hub to ensure water in the conduit is kept out of the luminaire, heavy industrial-grade gaskets
• high vibration and shock resistance
• plus a robust 6KV surge suppression circuit to protect against damaging transients.
With three lumen output options and four interchangeable and field replaceable globes options -- clear and diffused polycarbonate, clear glass or prismatic glass refractor -- this luminaire delivers the lighting equivalent of 70W to 175W HID luminaires to provide a fully customized solution.
To ensure safe operation in areas where flammable gases or vapors may be present, the Appleton Contender LED is engineered to meet or exceed industry standards to assure workers in places such as offshore rigs, petrochemical and chemical processing plants, water treatment plants, and grain elevators can work productively and comfortably. It is NEC/CEC certified for hazardous locations rated Class I, Division 2 and Class I, Zone 2, Class II, Division 1 and 2, Zone 21 and 22, and Class III, as well as NEMA Type 3R, 4 and 4X wet locations and is IP 66/67 and ABS certified.
For more information, click .