Emerson Introduces 4-Wire Intelligent Analyzers with Advanced Digital Communications Capability

805-1056

Emerson's Rosemount Analytical Model 1056 analyzers offer complete HART and PROFIBUS DP digital communications capability.
High resolution image









Rosemount Analytical® Model 1056 analyzers now available with HART and PROFIBUS DP

IRVINE, Calif., (May 5, 2008) — Emerson Process Management announces two new versions of its Rosemount Analytical® Model 1056 analyzer. The new Model 1056-HT and 1056-DP 4-wire, dual-input analyzers include complete HART and PROFIBUS DP digital communications capability for full operations and maintenance advantages in plants using the digital protocols.

The HART-enabled analyzer allows remote calibration, continuous monitoring of four live process variables and configuration from Emerson's AMS® Suite or DeltaV™ host application, legacy DCS, or SCADA system. The full complement of diagnostics allows plants to estimate the life of in-process sensors and perform required maintenance on a timely basis. 

The Model 1056 is a multiparameter instrument allowing single or dual inputs in any combination of pH/ORP/ISE, resistivity/conductivity, percent concentration, chlorine, oxygen, ozone, temperature, turbidity, pulse flow and 4-20mA current input. The instrument has a large display and intuitive menu screens with advanced diagnostics and help screens. The device is extremely easy to use. Ease of installation is facilitated by modular boards, removable connectors, and easy-to-wire power, sensors and analog outputs. Seven languages for user menus are included with every analyzer. 

"The new Model 1056-HT and 1056-DP complete our digital communications offering," said John Wright, vice president of marketing. "Our customers can now select this easy-to-use multiparameter workhorse instrument for any liquid analytical application and leverage two of the most popular digital communications protocols available on the market. We're responding to demand for digital communications worldwide from end-users and OEMs in our extension of this immensely popular instrument."

Media:
• Inquiries: AutomationSolutionsPR@Emerson.com
• Contacts: Emerson Automation Solutions Global Media Contacts

Additional resources:
• Join the Emerson Automation Solutions Community
• Connect with Emerson Automation Solutions via
   Twitter Facebook LinkedIn Google+ YouTube

About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.