Emerson introduces multiparameter intelligent analyzer with three measurement inputs

New instrument offers expanded analytical inputs and multiple analog outputs to serve OEMs, systems integrators and analytical end users

IRVINE, Calif., (September 24, 2008) – To meet the need for multiple liquid measurements and lower costs per measurement loop required by industrial OEMs and other analytical customers, Emerson Process Management has announced the Rosemount Analytical Model 1057 three-input intelligent analyzer. The new modular instrument combines up to three measurements selectable from pH, ORP and contacting conductivity or resistivity, in any combination. In addition, the Model 1057 analyzer includes four 4-20mA current outputs allowing live measurement data along with process temperature to be communicated to SCADA, PLC or DSC host monitoring systems.

The Model 1057 analyzer offers further benefits to the OEM and the end user with its ease of use and installation. The internal design is modular and allows signal input boards to be field-replaced, making configuration changes easy. The unit's exclusive Quick Start programming screens appear the first time the analyzer is powered. The instrument auto-recognizes each measurement board used in the configuration and prompts the user to configure each sensor loop in a few quick steps for immediate deployment. Menu screens for calibration and programming are simple and intuitive with plain language prompts.  Help screens are accessible for all fault and warning conditions to assist technicians in troubleshooting on the spot. Conveniently, live process variables are always displayed during programming and calibration routines. Information is easily read on the large high-contrast LCD display that shows up to three live measurement readouts in large digits. Up to six additional process variables or diagnostic parameters can also be viewed for a further check of the measurement condition and current outputs.

According to John Wright, vice president of marketing, Emerson Process Management, Rosemount Analytical Liquid, "While any user can benefit from the flexibility and ease of use of the Model 1057 multiparameter analyzer, we have truly designed it with the system integrator's and OEM's needs in mind. The unique combination of sensor inputs and current outputs, as well as the readouts and easy changeover, will let OEMs configure solutions for their customers with optimum efficiency and minimum real estate. We've tried to respond directly to our OEM customers' requests."

With wide versatility for many process applications, the Model 1057 supports inputs from any standard pH, ORP or contacting conductivity sensor. Additionally, the unit is compatible with Rosemount Analytical's new four-electrode PUR-SENSE conductivity sensor and SMART pH sensors, and allows inputs from ion-selective electrode (ISE) sensors. The Model 1057 multiparameter analyzer also features complete sensor and analyzer diagnostics, four programmable alarm relays, and eight local menu languages including Chinese and Russian. The languages can be easily displayed using the menus. 

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson Automation Solutions via
   Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.