Emerson Expands Two-Wire Micro Motion® Coriolis Range of Applications



Image of 903-mm2200s-expanded

Emerson's two-wire Model 2200S
transmitter can be used with an expanded range of Micro Motion ELITE Coriolis meter line sizes. High resolution image








MEDIA CONTACT:

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
Grace.Capwell@emerson.com


Loop-powered model 2200S transmitter now available on wider range of ELITE® Coriolis meter line sizes

BOULDER, COLO (March 9, 2009) – Five months following the introduction of the first two-wire Micro Motion® Coriolis meters, Emerson Process Management announces an expansion of Coriolis line sizes now available with this new technology.  Designed specifically for loop-powered applications, the Micro Motion 2200S transmitter is now available on ELITE Coriolis meters for line sizes ranging from 1/8” (3mm) to 6” (150mm).

Process engineers, managers and plants around the world have benefited from Coriolis accuracy, multi-variable measurement, and robust, maintenance-free performance.  With the introduction of the Micro Motion two-wire Coriolis meter, these advantages are expanded to an even wider range of applications where older flow technologies have traditionally been used due to lack of power in the field.   

Emerson’s Micro Motion two-wire Coriolis meters deliver +0.10% liquid flow, +0.0005 g/cm3 liquid density accuracy and +0.35% gas flow accuracy in process control applications.  With no moving parts, these meters require no maintenance and are available in a variety of materials of construction.  With the new line extension, two-wire Micro Motion meters can handle flow rates from 0.0075 lb/min (2kg/h) up to 20,000 lb/min (545,500 kg/h). 

Since its introduction, Emerson’s Micro Motion 2-wire Coriolis measurement has been adopted in a range of industries including chemical, petrochemical, pharmaceutical, paper, oil and gas, power, metals and mining.  It is ideal for process control and delivers particular value for continuous flow, bulk batching, gas flow measurement, mass balance, and plant efficiency monitoring applications. 

The intrinsically safe Model 2200S transmitter is suitable for a range of process conditions and has C1D1/C1D2 and Zone1/Zone 2 hazardous area approvals. Equipped with MVD™ digital processing technology, the Micro Motion 2200S transmitter delivers multivariable and diagnostic information via HART® communications for reduced costs through improved process consistency and maximized uptime. 

Micro Motion Coriolis meters are part of Emerson's broad range of intelligent, digital field devices that power the PlantWeb® digital plant architecture. Further cost savings, increased plant availability, and enhanced safety and environmental compliance are achieved when the meters are integrated into the PlantWeb digital plant architecture.

Learn more about the Micro Motion 2-Wire Coriolis Transmitter at Emerson’s Online Video Center:  http://www.emersonprocess.com/Videos/CONTENT/JohnHerczegPresention/player.html

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson Automation Solutions via
   Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.