Emerson Unveils Rosemount 848T Wireless Transmitter that Enables More Temperature Measurements for Use in Monitoring and Maintaining Assets

Image of 903-Rosemount848T

Emerson's Rosemount 848T wireless transmitter. High-resolution image








MEDIA CONTACT:

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
Grace.Capwell@emerson.com


New easy-to-use Smart Wireless device cuts instrument and installation cost while delivering more temperature measurements for operations us

Chanhassen, Minn (March 10, 2009) – Emerson Automation Solutions announces the expansion of its Smart Wireless solutions with the introduction of its Rosemount® 848T wireless temperature transmitter for high density temperature measurement. The 848T’s four-channel efficiency adds to installation cost savings of Smart Wireless technology to dramatically reduce per point costs and thereby deliver more measurement data for use in improving operations and maintenance.

The 848T embodies significant investment by Emerson in ease-of-use.  The 848T includes a new EDD (Electronic Device Description) user interface that provides simple, graphical screens to deliver important configuration and information.  Mounting and sensor connection hardware also exhibit the ease-of-use focus of Emerson.

Many users across the process industry need to monitor hundreds to thousands of temperature measurements in a plant to ensure efficient operations.  The 848T wireless transmitter monitors up to four independently configurable RTD, thermocouple, ohm, millivolt and 4-20 mA inputs allowing users access to more of these important temperature measurements.  The resulting increased visibility to plant operations allows for proactive maintenance and monitoring of key assets.  These include motor bearings that drive pumps, fans and compressors, as well as heat exchangers, tanks, reactors and boilers.  

Fully compatible with any WirelessHART™ network, the Rosemount 848T Wireless provides the same rich diagnostic data and reliable performance as other devices in the Smart Wireless family.  It monitors many temperature measurements with one device, ensuring accurate and stable measurements and continuously monitors measurement integrity.  The device is self-powered and utilizes SmartPower™ technology to provide an intrinsically safe power module with long battery life.  Not only are installation costs minimized by eliminating the signal wiring, but the sensor wiring costs are reduced by being able to mount the device closer to the process.

Rosemount 848T Wireless temperature transmitters are part of Emerson’s broad range of intelligent, digital field devices that power the PlantWeb® architecture.  Further cost savings, increased plant availability, and enhanced safety and environmental compliance are achieved when the transmitters are integrated into the PlantWeb digital plant architecture.

Emerson's PlantWeb architecture combines plant and field networks of industrial Wi-Fi and WirelessHART components with wired devices.  In addition to Rosemount transmitters, Smart Wireless includes wireless Rosemount Analytical and Machinery Health™ Management devices, and native wireless interfaces to AMS® Suite predictive maintenance software, DeltaV™ or Ovation® digital automation systems, and SmartStart® services.  Wired components include Micro Motion® Coriolis and Daniel® flowmeters, and Fisher® digital valves.

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via Twitter Facebook LinkedIn Google+ YouTube


About Emerson
Emerson (NYSE: EMR), headquartered in St. Louis, Missouri (USA), is a global technology and engineering company providing innovative solutions for customers in industrial, commercial, and residential markets. Our Emerson Automation Solutions business helps process, hybrid, and discrete manufacturers maximize production, protect personnel and the environment while optimizing their energy and operating costs. Our Emerson Commercial and Residential Solutions business helps ensure human comfort and health, protect food quality and safety, advance energy efficiency, and create sustainable infrastructure. For more information visit Emerson.com.

Please enable JavaScript to use this website.