Emerson releases new submersible differential transmitter

EAST WENATCHEE, WASH (February 23, 2015) - Emerson Process Management announced today the release of the new PAINE 226-30-0020 Series Transmitter. Designed specifically for remote submersible applications, the new PAINE 226-30-0020 Series meets the requirements of CIA 443 (SIIS Level 2 device) providing the intelligent CANopen® digital networking solution for the measurement of subsea media pressures and temperatures.


The PAINE 226-30-0020 Series Transmitter is fully submersible, constructed of all welded Inconel®, designed for universal mounting and offered with a micro Subconn® MCBH4F subsea connector for ease of network integration and installation. Designed to provide long-term reliable, bi-directional full-line differential pressure and temperature measurements, it is well suited for the most extreme submersible subsea environments.


Typical Applications:

  • Subsea Processing.
  • Control Pod Pressure & Temperature.
  • ROV Controls & Maneuvering.
  • Subsea Hydraulic Control Systems.
  • Subsea Valves and more…


Specifications Brief:

  • Differential Pressure Range: 0-10,000 PSID (690 BAR) each port.
  • External Case Pressure: 6,000 PSI (414 BAR).
  • Operating Temperature: +25°F to +175°F (-4°C to +80°C).
  • Digital Output: CANopen®, CIA 443 (Fault Tolerant SIIS Level 2).
  • Pressure Resolution: 16 Bits Minimum.
  • Temperature Output: °F or °C.
  • Temperature Resolution: 13 Bits Minimum, Better Than 0.05°F.

About Emerson Process Management

Emerson Process Management (www.EmersonProcess.com), an Emerson business, is a leader in helping businesses automate their production, processing and distribution in the chemical, oil and gas, refining, pulp and paper, power, water and wastewater treatment, mining and metals, food and beverage, life sciences and other industries. The company combines superior products and technology with industry-specific engineering, consulting, project management and maintenance services. Its brands include PlantWeb™, Syncade™, DeltaV™, Fisher®, Bettis™, Micro Motion®, Rosemount®, Daniel™, Ovation™ and AMS Suite.


About Emerson

Emerson (NYSE:EMR), based in St. Louis, Missouri (USA), is a global leader in bringing technology and engineering together to provide innovative solutions for customers in industrial, commercial, and consumer markets around the world. The company is comprised of five business segments: Process Management, Industrial Automation, Network Power, Climate Technologies, and Commercial & Residential Solutions. Sales in fiscal 2014 were $24.5 billion. For more information, visitwww.Emerson.com.​

Please enable JavaScript to use this website.