No image available
No image available
Your request is being processed.
AMS-P-WirelessVibrationMonitor

AMS Wireless Vibration Monitor

Product Description

The AMS Wireless Vibration Monitor delivers full vibration data over a self-organizing wireless mesh network. It provides rich information about machinery health for both operations and maintenance personnel. Overall vibration, PeakVue measurements and temperature readings can be easily integrated into any control system or plant historian, while diagnostic data can be displayed by AMS Device Manager and AMS Machine Works software with alert broadcast via the AMS Optics asset performance platform.

Specifications

Sensor by Range and Frequency Response
Vibration Overall (Z): 80 g’s, 20,000 Hz; PeakVue Z – 80 g’s, sampling 51.2 kHz
Vibration Overall (X): 16g’s, 1000 Hz; Vibration Overall (Y): - 16 g’s, 1000 Hz
Temperature -40°C to +85°C
Analysis Parameters
2 velocity bands (defaults 2-65 Hz and 65-300 Hz) and 2 acceleration bands (defaults 10-500 Hz and 500-1000 Hz)
Prescriptive Analytics
Bearing/Mechanical and Lubrication Severity; Calculated Machine Speed (RPM)
Waveform and Spectrum
Main axis (Z): User selectable FMax (200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10kHz, 20kHz) User selectable FMin (2 Hz, 10 Hz); User selectable resolution (400, 800, 1600 LOR)
Secondary Axes (X and Y): User selectable FMax (200 Hz, 500 Hz, and 1000 Hz)
Diagnostic Thumbnail Spectra
Velocity and PeakVue based on 1600 LOR
Operating Temperature
-40° to +85°C
Operating Humidity
95%, non-condensing
Wireless Protocol
IEC 62591 WirelessHART®
Broadcast Range
100m Line of Sight
Hazardous Location Certifications
Check documentation below for certificates
General Certifications
Check data sheet for more details

Features

  • Embedded prescriptive analytics deliver fast, accurate diagnostic information.
  • Default settings provide the shortest path to actionable information. Experts can customize settings to fine tune results.
  • Easy installation for fast deployment and ROI.
  • Standard long-life battery means less maintenance and fewer trips to the field.
  • Robust industrial design for hassle free operation.
  • Hazardous area ratings extend monitoring across the plant while keeping personnel safe.
  • Fully compatible with existing WirelessHART networks and AMS 9420 Wireless Vibration Transmitter installations.

Documents & Drawings