No image available
No image available
Your request is being processed.
Branson-P-2000Xc Ultrasonic Welder

Branson 2000Xc Ultrasonic Welder

Product Description

Designed for maximum process control, the 2000Xc locks in the welding process with fully electronic weld settings, hierarchical password protection, and Ethernet connectivity capabilities. Its secure process controls and detailed weld data are designed to meet the global compliance, traceability, and security needs of today's medical, automotive, and business and consumer electronics markets. This system is designed to ensure compliance with manufacturing regulations including ISO 13485 and medical FDA 21 CFR part 11.

Specifications

Actuation
Pneumatic
Control Level
aec
Cylinder Size
1.5, 2.0, 2.5, 3.0, 3.25
Frequency
20, 30, 40 kHz
Output Power
0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW
Special Feature
Fully electronic, password-protected settings.
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy, Distance, Peak Power, Ground Detect

Features

  • Fully electronic weld settings, hierarchical password protection, and Ethernet connectivity for remote control and data retrieval.
  • Process controls to comply with ISO 13485 and FDA 21 CFR Part 11.
  • USB barcode for recording Unique Device Identification or recalling presets.
  • Local storage of last 100,000 welds.
  • Rapid traverse feature for decreased cycle times.
  • Weld by time, energy, peak power, ground detect, collapse distance, or absolute distance.
  • Weld pressure stepping.
  • Digital amplitude control with patented amplitude profiling.

Documents & Drawings