No image available
No image available
Your request is being processed.
Enardo-P-Series 850

Enardo™ Series 850 High-Performance Pipe-Away Pressure Vacuum Relief Valves

Product Description

The Enardo Series 850 is part of our line of high-performance pressure vacuum relief valves and is designed with features that exceed the performance of standard valves on the market, particularly in very cold ambient conditions and applications involving sticky materials. The Series 850 provides pressure and vacuum relief in applications that require hazardous vapors to be piped away rather than released into the atmosphere

Features

  • PPS Internal Parts for Superior Corrosion Protection
  • Saber Guide System for Precise Valve Stroke
  • Exceeds Leakage Standard of 1 SCFH @ 90% Set Point
  • Fully Replaceable Pallet and Seat Assemblies
  • Available with ANSI, DIN and JIS Flanges
  • EN 13463-1, EN 13463-5 Certified

Specifications

Sizes
2 through 12
Housing Materials
Aluminum | Ductile Iron | Stainless Steel | Carbon Steel
Leakage Rate
Exceed Leakage Standard of 1 SCFH @ 90% Set Point
Weight Materials
Zinc Plated CS | Stainless Steel | Lead | Resin Coated Stainless Steel
Seat and Pallet Materials
PPS | 316 Stainless Steel
Seal and Gasket Materials
Buna-N | FEP Teflon | Viton
Pressure Settings
0.5 to 32 oz/sq in
Vacuum Settings
0.5 to 32 oz/sq in
Options
Smart Wireless Monitoring, Special Coating, Weight Material, Hardware, Gasket Material, FRP Resins, Steam Jacket or Trace

Documents & Drawings