No image available
No image available
Your request is being processed.
Rosemount-9930 Magnetic Level Indicator

Rosemount™ 9930 Magnetic Level Indicator

Product Description

The Rosemount 9930 Magnetic Level Indicator is a low-maintenance alternative to sight glasses and other level indicators. It provides non-invasive level indication while reducing leak points and fugitive emissions. The indicator gives you an easy to see level indication that is visible up to 100 ft (30 m) away. It is ideal for your high-temperature, high-pressure and corrosive applications where you want visual indication of both level and interface. When combined with Emerson’s externally mounted level transmitters and switches, the Rosemount 9930 provides you with a complete, redundant and cost-effective level solution.

Specifications

Viscosity
Up to 2000 cP
Operating Pressure
Up to 4000 psi (275.9 bar)
Measurement Range
Up to 20 ft (6 m)

Features

  • Minimal leak points as compared to sight glasses
  • No process liquid in contact with indicator glass
  • Designed for both gas/liquid and liquid/liquid interface measurements
  • Measure both interface and top level with one indicator

Documents & Drawings