No image available
No image available
Your request is being processed.
Rosemount-FB-5401

Rosemount™ IO-Link Assistant

Product Description

Part Number: FB-5401

Specifications

Operating System
Microsoft Windows 7 SP1; Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2008 R2 SP1; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016
Operating System
• Min. CPU Cycle: 2 GHz
• Min. Number of CPU Cores: 2
• Min. RAM: 2 GB
• Min. Hard Disk Memory: 5 GB
• Min. Graphic Resolution: 1680 x 1050
• Required Device Interface: LAN Adapter - RJ45; USB
Software Compatibility
Compatible Browsers:
• Google Chrome
• Mozilla Firefox
• Microsoft Internet Explorer 11
• Microsoft Edge
Communication Protocol
IO-Link

Features

  • Parameter setting is available online and offline for Rosemount IO-Link Masters and devices
  • Supports Rosemount IO-Link enabled devices, including the Rosemount 326L Level Transmitter, Rosemount 326T Temperature Transmitter, Rosemount 327T Temperature Transmitter, and Rosemount 1408H
  • Save and load parameter settings in and from a file
  • Simultaneously write parameters to multiple transmitters or devices

Documents & Drawings