No image available
No image available
Your request is being processed.
Rosemount-P-TGS 68 Tank Gauge Socket

Rosemount™ TGS 68 Tank Gauge Socket

Product Description

Reduce your time on maintenance when carrying heated cargoes like Bitumen with the Rosemount TGS 68 Tank Gauge Socket, Hinged Heat Protection. Innovative design uses a hinged socket with removable separation disc that allows for easy cleaning of the antenna and separated disc. Ideal for Coal Tar Pitch, Molten Sulphur and other heated cargoes up to 260° C. Engineered to minimize high temperature exposure of electronics, to help extend TGU 68 Tank Radar Gauge service life.

Specifications

Ambient Temperature
TGS 68 decreases TGU 68 ambient temperature from +70 to 60°C
Operating Temperature
TGS increases TGU 68 tank temperature from +100 to 260°C
Weight
60 kg

Features

  • Designed specifically for mounting The Rosemount TGU 68 Tank Radar Gauge.
  • Hinged design allows for easy access and cleaning of antenna.
  • Offers temperature protection for radar electronics which contributes to longer service life.
  • An ideal solution for hauling Bitumen, Coal Tar Pitch, Molten Sulphur and other heated cargoes with temperatures up to 260° C.
  • Removable separation disc is easy to access and clean.

Documents & Drawings