Tank Storage
Rely on the same accurate instrumentation for all tanks
Accuracy in tank measurements is critical in tank gauging applications and the most important feature of the instrumentation. For a large tank volume errors scale quickly.
Apart from having superior instrument accuracy, Rosemount tank gauging radar gauges from Emerson are also temperature stable and have no drift due to ambient conditions.
In large tanks temperature can vary several degrees. By using a multiple spot temperature sensor, temperature can be measured at different heights, thereby providing a compensated average value.
A Rosemount Tank Gauging System enables:
Secure efficient tank farm operations, reduce risk and minimize measurement uncertainty with the scalable and open architecture Rosemount Tank Gauging System from Emerson.
Learn more: www.Emerson.com/Rosemount-TankGauging