Intrinsically Safe I/O
Emerson’s intrinsically safe I/O is certified to multiple ruggedization standards, for control wherever you operate.
When you operate in extreme or hazardous conditions, you need I/O that can withstand whatever you throw at it. Emerson’s intrinsically safe I/O has the ruggedization certifications to put your mind at ease and the performance, flexibility and open architecture you need to get the job done, wherever you are. From corrosion to vibration, marine, noise and fanless operation from -40°C to +70°C, our hot-pluggable, low-power I/O modules are suitable for RTU applications.