Variable Frequency Drives
Compact, simple, and built to meet the demands of many different industrial needs
Emerson's family of VFDs optimizes motor speeds to match power demand and minimize energy costs. Realizing these benefits is made easier than ever by "plug in and drive" functionality, which increases performance and uptime for the entire system without requiring heavy configuration from operators. Thanks to compact, durable components and standard, conformal coating, these rugged drives can also live outside the normal cabinet and closer to the machine for faster access.