Micro Controllers
Emerson’s VersaMax modular and micro controllers deliver superior usability, performance and reliability in a compact package.
When space is limited but reliability and performance are critical, Emerson’s modular and micro controllers deliver the functionality you need in a format that works in the tightest of spaces. Suitable for light processes, VersaMax Modular is fast, with enhanced expandability, up to 128kB memory and flexible topologies. VersaMax Micro has fast cycle times with intuitive programming and configuration using PAC Machine Edition software. Achieve maximum productivity in a small form factor with Emerson.
VersaMax Micro Controllers provide powerful, reliable operation in a design that minimizes costs. Able to support a wide range of I/O expansion modules and communication options, VersaMax Micro Controllers offer modular design, powerful performance for their size, and high speed processing in a tiny package—especially when it comes to the VersaMax Nano, an all-in-one design that fits in the palm of your hand.