No image available
No image available
Your request is being processed.
Roxar-P-2600-Multiphase

Roxar 2600 Multiphase Flow Meters

Product Description

The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.

Specifications

Operating range
0-100% water in liquid ratio (WLR)
0-100% gas volume fraction (GVF)
Installation
Vertical upwards flow
Sensor technology
DP 26 – Multi electrode, dual plane
Roxar Zector technology
Communication port
RS-485/Ethernet
Certifications
ATEX, IECEx, CSA C/US and EAC

Features

  • Accurately characterize flow with advanced signal processing and field electronics
  • Improve measurement certainty with identification and measurement of non-symmetrical flow in varying flow regimes
  • Significantly reduced costs with a field proven measurement principle
  • Compact and light-weight solution
  • Easy to install with low power consumption
  • Flexibility enabled by a modular design

Documents & Drawings