Tanker
Advanced tanker solutions for safety and fluid management as well as automation systems.
To address your challenge of safe and economic transport of bulk liquids, while ensuring cleaner seas and lower emissions of all types, Emerson has developed a large range of systems and solutions applicable and scalable for any tanker application, regardless of type or size.
The Integrated Control and Monitoring System is scalable and can be customized for your specific tanker application, no matter type (chemical, gas, oil) or size. System architecture supports any combination of subsystems and with architecture in place, you achieve complete overview of different tasks on board via an intuitive and flexible user interface.
Learn More About Integrated Control and Monitoring Systems >>
Tanker applications require highly accurate and reliable measurement for tighter control and management of fuel burned to realize savings and potential reduction of emissions. Combining fuel measurements with existing tank and flow measurements will yield outstanding fuel integrity securing against theft and adulteration. The fast data flow will enable an up-to-date fleet wide energy baseline and real-time data for in-depth knowledge and efficient planning.
Tank radar gauges are part of one of the most critical systems on board any tanker, the Cargo Monitoring System. Emerson provides an extensive selection of solutions and the most reliable, accurate measurements on board your tanker, working perfectly under all conditions.
The Hydraulic Valve Remote Control System is the right choice for flexibility of installation locations, such as on deck, submerged or explosive areas. Use indicators to get the visual overview of valve positions on actuators on deck and ensure safe operation on board your tanker.
For measuring level in ballast and service tanks, different technologies can be used, such as electro-pneumatic systems and tank level transmitters.These solutions provide flexibility and customized systems that meet requirements for redundancy and division in different fire zones.
The alarms can be presented on workstations as well as on alarm panels in accommodation and public areas. The Alarm Monitoring System is flexible and can be set up to enable alarm indications at given locations to ensure the correct visualization.
Various auxiliary measurements and sub-systems can be interfaced and built into the Integrated Control and Monitoring System. This will give your operators advantageous opportunity to plan, monitor and react to disruptions that interfer with operations.